IESNA:LM-63-2002
[TEST]P950808
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14049
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1648.4 2063.9 2439.6 2730.4 2967.5 3101.7 3164.8 3187.3 3301.1 3544.8
3947.3 4455.6 4956 5355.6 5705.2 6024.3 6225.9 6277.3 6153.3 5839.3
5205.5 4109.7 3392.5 2841.3 2250.3 1583.1 1040.7 729.6 569.3 491.7
446 374.9 317.6 110.2 53.7 8.7 0
1648.4 2078.4 2457.7 2753.6 2971.2 3118.4 3193.8 3214.8 3309.1 3528.8
3900.9 4399.1 4890 5303.4 5656.6 5975.7 6215 6301.3 6222.2 5956.1
5426.7 4414.3 3529.6 2963.9 2380.1 1726 1134.9 765.8 587.4 509.1
450.4 380.7 320.5 136.3 57.3 10.9 0
1648.4 2060.3 2432.3 2731.1 2963.9 3132.9 3226.4 3266.3 3340.3 3537.5
3854.4 4296.8 4768.2 5183.7 5519.5 5787.8 6039.5 6162 6130.9 5918.4
5492.7 4797.2 3824 3145.2 2565.8 1931.9 1290.1 857.2 633.8 526.5
464.9 404.7 346.6 264.7 134.9 16 0
1648.4 2060.3 2421.4 2719.5 2968.3 3159 3286.6 3353.3 3423 3575.2
3810.9 4154 4561.5 4952.4 5267.1 5525.3 5742.1 5917.6 5964.8 5895.2
5639.2 5164.2 4497 3707.2 2963.9 2303.2 1610.7 1031.2 703.4 535.2
462 401 342.3 272.7 191.5 74.7 0
1648.4 1999.4 2349.7 2655.7 2918.2 3150.3 3335.2 3457.8 3536.1 3656.5
3852.3 4103.9 4429.5 4761 5059 5315.7 5524.6 5710.2 5842.2 5877.8
5807.4 5591.3 5172.1 4538.3 3797.9 3041.5 2266.3 1493.9 938.4 629.5
480.1 426.4 370.6 282.8 190.7 59.5 0
1648.4 1967.5 2283.7 2581.7 2857.3 3112.6 3344.6 3528.1 3652.8 3769.6
3916.1 4126.4 4370.1 4659.4 4951 5241 5487.6 5680.5 5826.3 5946.7
6040.2 6009 5877.8 5579.7 5064.8 4397.6 3539.7 2714.4 1825.3 1127
731 499.7 361.9 219 110.2 29 0
1648.4 1906.6 2181.4 2462.1 2734.7 3002.3 3260.5 3490.4 3681.1 3834.1
3989.3 4159 4345.4 4577.5 4843.6 5145.3 5455.7 5755.2 6020.6 6254.1
6466.6 6700.1 6805.3 6870.6 6856.1 6560.2 5995.2 5095.3 3904.5 2644.8
1526.6 792.6 404.7 233.5 113.9 39.2 0
1648.4 1860.1 2080.6 2321.4 2570.8 2806.5 3059.6 3305.5 3541.9 3750.7
3959.6 4153.2 4328.7 4518 4716.7 4929.9 5177.2 5457.1 5763.2 6088.1
6442.7 6951.8 7363 7613.9 7899.6 8106.3 8133.1 7855.4 7133.1 5964.1
4345.4 2804.4 1429.4 583.1 208.1 40.6 0
1648.4 1776.7 1931.9 2111.8 2309 2517.9 2730.4 2940.7 3148.8 3362.8
3586.8 3794.3 4019.8 4255.5 4500.6 4746.4 5019.1 5325.2 5663.8 6047.5
6495.6 7175.1 7849.6 8311.5 8901.1 9595.1 10337.8 10833.1 10727.2 9730
7677 4977.1 2111.1 644.7 203.1 42.1 0
1648.4 1762.2 1916.7 2082.1 2268.4 2465.7 2667.3 2868.2 3066.9 3268.5
3467.2 3673.1 3890.7 4126.4 4370.1 4623.2 4904.5 5215.7 5563.7 5960.4
6407.9 7127.3 7806.8 8307.2 8937.4 9693.8 10504.6 11020.9 10923 9862.7
7631.3 4666.7 1788.3 493.9 159.5 36.3 0
1648.4 1707.1 1786.9 1894.2 2024 2165.5 2308.3 2458.4 2613.6 2770.3
2928.4 3091.5 3256.2 3430.2 3617.3 3815.3 4032.8 4279.4 4576.7 4916.1
5329.5 5986.5 6484.8 6976.4 7576.2 8297.8 8975.1 9268.8 8962 7792.3
5752.3 3201.8 923.2 193.6 64.5 14.5 0
1648.4 1666.5 1711.5 1776 1865.2 1961.7 2066.8 2174.9 2284.4 2401.1
2515 2624.5 2737.6 2850 2969 3094.4 3226.4 3386.7 3572.3 3813.1
4161.2 4593.4 4887.9 5217.1 5610.9 6040.2 6333.2 6230.9 5718.9 4758.8
3436.7 1758.6 573.6 171.1 58.7 13.8 0
1648.4 1630.3 1636.8 1666.5 1715.1 1765.1 1831.1 1896.4 1960.9 2028.4
2087.1 2140.1 2184.3 2224.9 2253.2 2271.3 2289.5 2301.8 2322.1 2369.2
2482.4 2549.1 2561.4 2586.1 2624.5 2659.3 2564.3 2263.4 1834 1359
923.9 523.6 262.5 111 53.7 18.9 0
1648.4 1554.1 1498.3 1469.3 1466.4 1478 1497.5 1519.3 1534.5 1544
1543.2 1525.1 1496.8 1456.9 1404 1339.4 1261.9 1181.4 1107.4 1038.5
967.4 904.3 851.4 807.9 770.2 731.7 683.9 619.3 530.1 410.5
298.8 219.7 152.3 97.9 55.8 16 0
1648.4 1483.8 1381.5 1336.5 1325.7 1335.1 1355.4 1377.2 1388 1385.1
1369.9 1343.1 1303.9 1255.3 1198.8 1140.7 1080.6 1020.4 960.9 895.6
829.6 770.2 726.7 700.5 690.4 691.8 690.4 670.1 620 536.6
408.3 281.4 197.3 129.8 64.5 14.5 0
1648.4 1428.6 1305.4 1256.8 1259 1286.5 1317 1336.5 1338 1324.9
1299.6 1263.3 1220.5 1171.2 1119 1067.5 1013.1 955.8 897.1 842.7
801.3 765.8 741.9 726.7 713.6 698.4 674.4 649.8 619.3 570.7
496.8 390.2 256 141.4 67.4 14.5 0
1648.4 1375.7 1248.8 1216.2 1236.5 1274.2 1303.9 1318.4 1312.6 1290.1
1255.3 1214 1166.1 1119 1068.9 1020.4 987 947.1 897.1 857.2
830.4 794.8 739 694.7 665.7 637.5 608.4 579.4 553.3 529.4
501.1 455.4 372.8 285.7 167.5 40.6 0
1648.4 1346 1219.1 1200.9 1235.7 1272 1301.7 1310.4 1296.7 1261.1
1218.3 1169.8 1117.5 1071.1 1031.2 1008.8 981.9 954.4 927.5 868.1
815.1 773.1 731 691.8 651.2 615.7 580.9 549 515.6 477.2
439.5 405.4 355.3 306.8 214.7 83.4 0
1648.4 1320.6 1200.2 1198 1236.5 1271.3 1297.4 1300.3 1279.3 1240.8
1192.2 1138.6 1090.7 1046.5 1016.7 991.4 958.7 914.5 875.3 828.2
791.9 751.3 711.4 675.2 644.7 613.5 580.2 546.1 506.2 462
413.4 370.6 315.5 238.6 158.1 66 0
1648.4 1306.1 1190.8 1197.3 1239.4 1273.5 1296.7 1292.3 1265.5 1219.8
1163.2 1110.3 1065.3 1031.2 1015.3 976.8 917.4 848.5 820.9 797.7
756.4 724.5 696.9 656.3 625.8 601.9 570.7 533.7 489.5 440.9
388 364.8 314 205.2 149.4 91.4 0
1648.4 1303.2 1185 1198 1240.1 1274.9 1295.9 1290.1 1257.5 1206
1148.7 1096.5 1052.3 1031.2 1006.6 958 871 813.7 799.2 770.9
734.6 695.5 658.5 630.2 612.8 597.6 569.3 534.5 492.4 443.8
392.3 405.4 323.4 216.1 164.6 60.9 0
1648.4 1303.2 1184.3 1200.2 1240.8 1275.6 1295.2 1292.3 1260.4 1206.7
1148.7 1095.8 1051.5 1032 1004.4 955.1 864.4 814.4 802.8 770.2
732.5 689.7 659.2 621.5 616.4 597.6 568.6 534.5 495.3 443.1
393.8 399.6 277.8 223.4 162.4 58.7 0
